IESNA:LM-63-2002
[TEST]P646690
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2301-905-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/20/2023
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDRP-S560D930-X4F0-XX-UDD-G-W
[LUMINAIRE]DEFINE 3 REGRESSED DIRECT RECESSED WITH WALL GRAZE FLUSH OPTIC
[MORE]STANDARD LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1892
TILT=NONE
1 -1 1 37 25 1 1 4 0.223333 0
1 1 18.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 22.5 30 40 45 50 60 67.5
70 80 90 100 110 112.5 120 130 135 140
150 157.5 160 170 180
1427.8 1582.4 1688.9 1656.1 1512.7 1278.5 1021.5 838.9 691.4 577.2
508.1 461.3 422.7 392.8 367 337.8 313.2 288.6 261.1 238.3
215.4 193.8 173.9 155.1 135.8 121.8 106 89.6 69.7 56.8
46.2 36.9 28.1 20.5 12.9 5.9 0
1427.8 1572.4 1690.1 1674.8 1511.5 1280.3 1050.2 851.2 702.5 598.9
518.1 464.2 427.9 395.7 367.6 341.9 316.7 290.9 266.9 241.2
216.6 196.7 175.6 157.5 138.7 122.3 107.7 91.3 69.7 57.4
46.8 37.5 28.7 20.5 12.9 5.3 0
1427.8 1569.5 1687.1 1678.4 1532.6 1349.4 1111.7 910.3 745.2 627.6
542.7 482.4 442 407.4 376.4 348.3 324.3 298.6 275.1 248.2
223 203.1 180.3 161 142.8 125.9 109.5 94.3 74.3 58
47.4 38.1 29.3 20.5 13.5 5.9 0
1427.8 1566 1684.8 1682.5 1549.6 1349.4 1124.6 927.3 758.1 647.5
552 490.6 443.7 411 381.1 352.4 326.1 302.1 276.9 251.1
227.1 206.1 183.8 163.9 144 127.6 110.6 95.4 76.7 58
48 38.1 29.3 21.1 13.5 5.9 0
1427.8 1560.1 1674.8 1687.7 1595.2 1408.5 1200.7 994.6 826 686.1
598.9 518.7 468.3 426.8 395.1 364.7 337.2 314.4 288.6 264.6
237.7 213.1 192 171.5 151 131.7 114.2 98.3 81.4 62.1
48.6 39.2 29.9 21.7 13.5 5.9 0
1427.8 1539 1649.1 1681.9 1627.4 1490.4 1310.7 1119.3 944.8 807.3
679.1 593 521 468.3 429.7 392.8 363 334.9 309.7 283.3
259.3 235.3 211.3 188.5 166.3 144 124.7 105.4 86.6 70.8
51.5 40.4 31 21.7 14 6.4 0
1427.8 1515 1631.5 1675.4 1639.1 1543.1 1376.9 1210.6 1027.4 878.1
760.4 651.6 571.4 509.3 454.9 415.6 381.7 351.8 322.6 296.8
272.2 247 223 200.2 176.8 155.1 132.9 112.4 91.9 73.8
56.2 41.6 31.6 22.8 13.5 6.4 0
1427.8 1517.4 1621 1671.3 1656.1 1578.8 1450.6 1299.6 1123.4 970
841.2 726.5 640.4 559.6 497 448.4 411 374.7 343.6 314.9
288.6 264 237.7 214.8 189.7 167.4 142.3 121.8 100.1 79
60.9 43.9 32.8 22.8 14 6.4 0
1427.8 1514.4 1598.7 1653.2 1671.3 1644.4 1577.7 1477.6 1356.4 1215.9
1091.2 964.2 852.9 749.9 667.4 591.3 525.7 473.6 426.8 386.4
349.5 314.4 283.9 255.2 226 199.6 173.9 148.1 122.9 97.2
74.3 53.3 35.7 24.6 14.6 6.4 0
1427.8 1496.3 1564.8 1616.3 1645.6 1646.2 1617.5 1561.3 1484.6 1398.5
1290.8 1180.2 1073 961.2 868.7 780.9 696.6 621.7 556.7 497.6
449.6 400.4 355.3 314.4 276.3 239.4 208.4 177.4 148.1 121.2
91.9 66.2 44.5 26.9 15.2 7 0
1427.8 1486.3 1554.3 1599.3 1626.8 1635 1615.1 1576.5 1511.5 1430.1
1346.4 1245.2 1139.8 1037.9 936.1 843.6 760.4 684.3 612.3 552
487.6 438.5 388.7 340.1 299.1 258.2 221.3 189.1 156.9 128.8
98.9 72 47.4 28.7 16.4 7 0
1427.8 1458.8 1487.5 1510.9 1527.3 1533.8 1531.4 1515.6 1489.3 1453
1397.9 1338.8 1270.3 1189.5 1105.8 1023.9 937.2 846.5 761.6 686.1
608.2 535.6 471.8 406.3 352.4 301.5 255.2 211.9 172.7 141.1
109.5 83.7 59.7 38.6 21.1 8.2 0
1427.8 1438.3 1431.3 1423.1 1407.9 1388.6 1366.3 1334.7 1302.5 1264.5
1218.8 1174.9 1119.9 1059.6 999.3 934.9 861.1 796.2 721.8 649.2
577.8 512.2 448.4 395.1 339.5 292.1 247 207.2 174.5 140.5
111.8 84.9 61.5 41 23.4 11.1 0
1427.8 1403.8 1359.9 1317.7 1266.2 1214.7 1162 1104.7 1054.3 992.8
937.2 881.6 828.9 779.8 725.9 677.9 631.1 587.7 542.1 500.5
454.9 417.4 374.7 333.7 295.6 258.7 221.9 187.9 156.9 130
101.9 80.2 56.8 38.6 22.2 9.4 0
1427.8 1382.1 1300.2 1227.6 1149.7 1069 994.6 922.6 857 792.1
737.6 682.6 634 587.2 543.8 505.8 470.1 438.5 405.1 375.8
347.1 319.6 288.6 262.8 234.7 208.4 181.5 156.3 133.5 108.9
90.2 69.1 49.8 31 18.1 7.6 0
1427.8 1373.9 1286.1 1201.3 1112.3 1036.2 953.6 883.4 812.5 753.4
699 646.3 598.9 554.4 514 478.9 444.9 415.1 386.4 357.1
329.6 303.2 276.3 251.1 223.6 199 173.9 150.4 127 104.2
85.5 65 46.2 29.3 17 7.6 0
1427.8 1348.8 1242.2 1135.1 1035 944.3 860.5 787.4 720.6 660.9
607.1 558.5 519.3 485.3 455.4 425.6 399.2 373.5 347.7 322.6
295.6 272.8 247.6 222.5 199.6 175.6 153.4 132.3 112.4 92.5
73.8 55 38.1 25.2 15.8 7.6 0
1427.8 1324.8 1185.4 1062.5 947.2 858.2 769.2 694.9 633.4 577.2
533.9 499.9 470.7 443.7 417.4 389.9 364.7 339.5 314.9 290.4
264.6 241.2 219.5 197.3 175 154 133.5 114.7 97.2 80.8
62.6 46.2 33.4 24 15.2 7.6 0
1427.8 1304.9 1160.9 1030.3 908.5 818.4 731.8 660.3 596.5 547.4
514 484.7 456.6 428.5 402.8 377.6 353.6 327.8 303.2 278.1
256.4 233 209 189.1 166.8 146.4 125.3 108.3 91.9 77.3
58 43.9 32.8 24 14.6 7.6 0
1427.8 1294.9 1128.7 1005.7 885.7 784.4 700.1 632.2 571.9 532.7
499.4 471.8 446.1 419.7 393.4 368.8 341.9 317.9 292.1 269.9
247 224.2 202 180.3 158.6 138.2 120 105.4 88.4 73.2
53.9 42.1 32.2 23.4 14.6 7.6 0
1427.8 1293.7 1115.8 967.1 841.2 744.1 659.8 593 550.9 515.7
488.2 457.8 430.9 405.1 378.8 353.6 328.4 302.1 278.7 259.3
234.2 213.1 189.1 166.3 145.2 129.4 115.9 100.7 84.3 65
50.9 40.4 31 22.8 14.6 7.6 0
1427.8 1275.6 1100.6 944.3 823.1 726.5 636.9 575.5 538 506.4
478.3 449 422.1 396.3 370 343 317.9 297.4 274 252.3
228.9 205.5 179.7 156.9 141.1 126.4 113 98.3 79.6 59.7
49.2 39.8 30.4 22.2 14.6 7.6 0
1427.8 1271.5 1096.5 937.2 820.2 714.8 630.5 574.9 533.9 502.9
475.3 447.3 420.9 393.4 367 341.3 317.3 295.6 272.8 251.1
228.3 200.8 176.2 155.7 139.9 125.9 113 97.2 77.9 59.1
49.2 39.8 30.4 22.2 14.6 7 0
1427.8 1265.6 1078.3 929.6 796.7 693.1 615.3 564.3 526.3 497
466.6 439.6 414.5 385.8 362.4 335.4 314.4 290.4 267.5 246.5
221.9 194.9 169.8 152.8 138.2 124.1 111.2 93.7 72.6 58.5
48 38.6 29.9 22.2 14 7 0
1427.8 1263.3 1074.2 904.5 786.2 689.6 610 557.9 521.6 493.5
463.6 436.7 410.4 383.4 360 331.9 312.6 289.8 266.4 245.9
217.2 190.8 166.3 151 137 124.1 109.5 93.1 72 57.4
48 38.6 30.4 21.7 14 7 0
